Caterpillar 926M

Caterpillar 926M

Price
156,400 USD
Year
2017
Working hours
1236 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE03899
Unit NumberE136611
Catalog NumberCU2526147
Manufacturing Year2017
Hours1236 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$156,400
Tax-
Price Including Tax-
Features
Accessories
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationHEATER
AIR CONDITIONING
BUCKET SIZE: 3.0 CYD
TIRE SIZE: 20.5R25
PRODUCT LINK: INCLUDES
ROPS: ENCLOSED
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone