Caterpillar 926M

Caterpillar 926M

Price
159,344 USD
Year
2017
Working hours
1171 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE03853
Unit NumberE136995
Catalog NumberCU2571562
Manufacturing Year2017
Hours1171 h
CountryUnited States
LocationApache Junction, AZ
Pricing
Price Excluding Tax$159,344
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationENGINE TIER RATING: T4F
HEATER
BUCKET SIZE: 3.0 GP
TIRE SIZE: 20.5 R25
AIR CONDITIONING
ROPS: ENCLOSED
PRODUCT LINK: INCLUDES
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone