Caterpillar 926M

Caterpillar 926M

Price
168,500 USD
Year
2017
Working hours
75 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE03603
Unit NumberM447969
Catalog NumberCU4331876
Manufacturing Year2017
Hours75 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$168,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC7.1 ENGINE
RADIO, CD, DELUXE
PRODUCT LINK, CELLULAR PL641
QUICK COUPLER, FUSION
WEATHER, THERMAL BYPASS 120V
LIGHTS, STD HALOGEN
PREP PACK, UNITED STATES
ENVIRONMENT, MEDIUM DEBRIS
ENGINE AR
KIT, COUPLER READY IN
KIT,SERIALIZED TECHNICAL MEDIA
SEAT, DELUXE
BUCKET, GP, 2.7YD3, FUS, BOCE
FENDERS, STANDARD
HYD,2V,PIN-ON,STD LIFT
COUNTERWEIGHT, HEAVY
CAB, DELUXE
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
TIRES,20.5R25 MX XHA2 * L3
VALVE GP, FAN BYPASS HIGH ALT
0P0800 / 74 GD 9/5/18
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone