Caterpillar 926M

Caterpillar 926M

Price
134,504 USD
Year
2016
Working hours
2028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 926M
CategoryWheel Loaders
Serial NumberLTE02013
Unit NumberE131049
Catalog NumberCU2477590
Manufacturing Year2016
Hours2028 h
CountryUnited States
LocationMesa, AZ
Pricing
Price Excluding Tax$134,504
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
BUCKETBUCKET
Additional InformationAIR CONDITIONING
BUCKET SIZE: 2.5 CYD GP
ENGINE TIER RATING: T4F
PRODUCT LINK:
ROPS:
TIRE SIZE: 20.5/25
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone