Caterpillar 924K

Caterpillar 924K

Price
125,000 USD
Year
2014
Working hours
4465 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02699
Unit Number451120
Catalog NumberCU2521996
Manufacturing Year2014
Hours4465 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$125,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800/3443 GD 4/30/18
54" FORKS
BUCKET-GP, 2.6 CYD, HO
C6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON(4 PIEC
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYD,3V,COUPLER READY,STD LIF
LIGHTS, AUX, HALOGEN / HALOG
PREP PACK,NORTH AMERICA
QUICK COUPLER, FUSION
RADIO, CD PLAYER
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WEATHER, STANDARD
WTP: 2.7 BKT, BOCE, 54" FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone