Caterpillar 924K

Caterpillar 924K

Price
121,991 USD
Year
2015
Working hours
9 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberENC01378
Unit Number70308
Catalog NumberCU4274559
Manufacturing Year2015
Hours9 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$121,991
Tax (10%)$12,199
Price Including Tax$134,190
Features
Accessories
PRODUCT LINKPRODUCT LINK
COUNTERWEIGHTCOUNTERWEIGHT
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

PIN ON GP BUCKET
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Brian Zarkov
Australia
Telephone:+61 3 9566 ext 0941
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone