Caterpillar 924K

Caterpillar 924K

Price
121,000 USD
Year
2013
Working hours
1054 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR01485
Unit Number184U023
Catalog NumberCU4319433
Manufacturing Year2013
Hours1054 h
CountryUnited States
LocationUrbana, IL
Pricing
Price Excluding Tax$121,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
EPA LABELEPA LABEL
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
3RD VALVE3RD VALVE
DIFFERENTIAL, STANDARDDIFFERENTIAL, STANDARD
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
BLUETOOTHBLUETOOTH
Additional InformationPICTURES AS OF: 05/25/18 777 HOURS
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • Good
  • FairPaint worn off bottom, minor scratches.
  • Good
  • Good
  • Good
  • FairMinor rust starting.
  • Good
  • FairSome paint peeling, some surface rust.
  • Good
  • Good
  • FairSome paint peeling, some surface rust.
  • Good
  • Good
  • Good
  • FairSome paint peeling, some surface rust.
  • Good
  • Good
  • No
safety items
  • Good
  • Good
  • GoodBreakout hammer installed.
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • YesParts CD
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • ELC
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Hydrostat.
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairSome pain peeling,rust.
  • Good
  • Good
  • Yes
  • 2.6 yards
  • 99.4 inch
  • P/N 380-3320
final drives
  • Good
  • FairMinor rust.
  • Good
  • Good
  • FairMinor rust.
  • Good
  • Good
  • FairSome rust.
  • No
comments, misc. repairs, general remarks
  • Inspected 5-25-18 at 777 hours
general condition
  • Good
  • Good
  • Yes
  • Yes
  • Yes
tires
  • 20.5 R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin XHA23985NoNoNo
Left RearMichelin XHA23985NoNoNo
Right FrontMichelin XHA23985NoNoNo
Right RearMichelin XHA23985NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INC.See InventoryWebsiteSelect contact
Chase Lang
Telephone:+1 319 365 0551 ext 2210
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone