Caterpillar 924K

Caterpillar 924K

Price
112,700 USD
Year
2012
Working hours
11603 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR00582
Unit NumberPL15360
Catalog NumberCU2417643
Manufacturing Year2012
Hours11603 h
CountryUnited States
LocationWilliston, ND
Pricing
Price Excluding Tax$112,700
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 2.70 YD3, HO
CAB, DELUXE
CAMERA, REAR VIEW
CARRIAGE, PALLET FORK 60"
COUNTERWEIGHT, 882LBS LOGGER
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL,LIMITED SLIP REAR
ENG S/N C8N03135
ENVIRONMENT, STANDARD
FENDERS, EXTENDED COVER
FORK TINE, 2.25" X 6" X 54"
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
LIGHTS, AUX HIGH INT DISCHARGE
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, PREMIUM
STEERING, STANDARD
TIRES, 20.5-R25, MXL, L3
TOOLBOX GROUP
WARNING, BEACON, ROTATING
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
TRACTOR & EQUIPMENT CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202 ext 235
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone