Caterpillar 924K

Caterpillar 924K

Price
157,000 USD
Year
2015
Working hours
4631 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04429
Unit Number438529
Catalog NumberCU2142922
Manufacturing Year2015
Hours4631 h
CountryUnited States
LocationHobbs, CO
Pricing
Price Excluding Tax$157,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
PRODUCT LINK,PL321,SATELLITE
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
CAB, DELUXE
SEAT, DELUXE
RADIO, CD, DELUXE
TIRES, 20.5R25 BS VJT * L3
FENDERS, STANDARD
COUNTERWEIGHT, STANDARD
TOOLBOX GROUP
HIGH ALTITUDE COLD START
QUICK COUPLER, FUSION
ENGINE - AR
BUCKET, GP, 2.70 YD3, HO
JUMPER LINES, 3RD FUNCTION
RPM INDUSTRIES,QUICK-EVAC SYSTEM
CUTTING EDGE, BOLT ON(4 PIECE)
KIT,SERIALIZED TECHNICAL MEDIA
0P0800/1897 GD 4/27/17
PRICE CHG:07/06/17 VIA FIXASKPRC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone