Caterpillar 924K

Caterpillar 924K

Price
149,000 USD
Year
2014
Working hours
3028 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02652
Unit Number451274
Catalog NumberCU2526319
Manufacturing Year2014
Hours3028 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
54" FORKS, FUSION
60" FUSION TINES
HYD,3V,COUPLER READY,STD LIF
COUNTERWEIGHT, STANDARD
DIFFERENTIAL, OPEN REAR
CAB, DELUXE
STEERING, STANDARD
WEATHER, STANDARD
SEAT, DELUXE
ENVIRONMENT, STANDARD
FENDERS, STANDARD
QUICK COUPLER, FUSION
TIRES, 20.5R25 TI MXL * L3
RADIO, CD PLAYER
KIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, AUX, HALOGEN / HALOG
BUCKET-GP, 2.6 CYD, HO
0P0800/1910
WTP: 2.7 BKT, BOCE, 54" FORKS
PREP PACK,NORTH AMERICA
FC FORKS 96X72
48" SSL FORKS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone