Caterpillar 924K

Caterpillar 924K

Price
115,000 USD
Year
2014
Working hours
4242 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03293
Unit Number001400750
Catalog NumberCU2019261
Manufacturing Year2014
Hours4242 h
CountryUnited States
LocationRaleigh, NC
Pricing
Price Excluding Tax$115,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information924K WHEEL LOADER
ANTIFREEZE, -52C (-62F)
BUCKET, GP, 2.70 YD3, HO
CAB, DELUXE
CAMERA, REAR VIEW
CARRIAGE, PALLET FORK 60
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
FORK TINE, 2.25 X 6 X 60
GUARD, CRANKCASE
GUARD, DRIVESHAFT
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD, DUAL MODE
TIRES, 20.5R25 MX XTLA * L2
WEATHER, COLD START 120V
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • GoodCab
  • Good
  • FairRt battery box minor cosmetics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • FairNeeds cleaning
  • Good
  • Good
  • Good
  • FairLeft bent and missing bolts
  • YesDuring last service
safety items
  • Good
  • FairFront glass very minor chip
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodMirrors
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairHyd. coupler switch broken
  • Good
  • Yes
  • No
  • Yes
  • 1/2 tank
  • Overall good
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • No
  • No
  • No
  • No
  • Red
  • Engine runs well
  • Normal
  • Normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Overall good
electrical, starting and charging system
  • Good
  • Good
  • FairOne light out and some adjustments needed
  • Good
  • Good
  • Starts & charges well
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Operates well
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Overall good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
  • Overall good
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Operates well
attachments / work tools
  • Good
  • YesCat
bucket
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • PoorNeeds attention
  • Good
  • Good
  • Good
  • Yes
  • GP Cat Bucket
  • Overall good
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Overall good
comments, misc. repairs, general remarks
  • Inspection performed @ 4239 hrs.
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • YesDuring last service
  • Yes
tires
  • No
  • Minor cosmetics
  • 20.5R25 radials
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontMichelin35No
Left RearMichelin35No
Right FrontMichelin35No
Right RearMichelin20No
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
GREGORY POOLE EQUIPMENT CO.See InventoryWebsiteSelect contact
Cameron Wallace
Telephone:+1 919 890 4242
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone