Caterpillar 924K

Caterpillar 924K

Price
174,500 USD
Year
2014
Working hours
537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03698
Unit NumberLKE02837
Catalog NumberCU2229702
Manufacturing Year2014
Hours537 h
CountryUnited States
LocationLindon, UT
Pricing
Price Excluding Tax$174,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -52C (-62F)
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, 882LBS LOGGER
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE - AR
ENVIRONMENT, STANDARD
FENDERS, EXTENDED COVER
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LIGHTS, AUX HIGH INT DISCHARGE
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE-PL321
RADIO, CD, DELUXE
S/N PWR03698
SEAT, PREMIUM
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX GROUP
TRANSFER FROM: NC MACHINERY
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WHEELER MACHINERY CO.See InventoryWebsiteSelect contact
Michael Harding
Telephone:+1 801 978 1673
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone