Caterpillar 924K

Caterpillar 924K

Price
127,000 USD
Year
2012
Working hours
8499 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR00573
Unit NumberPL15763
Catalog NumberCU2291724
Manufacturing Year2012
Hours8499 h
CountryUnited States
LocationMonroe, WA
Pricing
Price Excluding Tax$127,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -52C (-62F)
BUCKET, GP, 2.70 YD3, HO
CAB, DELUXE
CAMERA, REAR VIEW
CARRIAGE, PALLET FORK 60"
COUNTERWEIGHT, 882LBS LOGGER
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL,LIMITED SLIP REAR
ENG S/N C8N02633
ENVIRONMENT, STANDARD
FENDERS, EXTENDED COVER
FORK TINE, 2.25" X 6" X 54"
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
LANE 2 ORDER
LIGHTS, AUX HIGH INT DISCHARGE
MANUAL, OPER. MAINT. ENGLISH
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PARTS BOOK, PAPER
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, PREMIUM
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES, 20.5-R25, MXL, L3
TOOLBOX GROUP
WARNING, BEACON, ROTATING
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone