Caterpillar 924K

Caterpillar 924K

Price
152,000 USD
Year
2014
Working hours
1395 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03084
Unit NumberPWR3084
Catalog NumberCU2533745
Manufacturing Year2014
Hours1395 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$152,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
CAB, DELUXE
SEAT, DELUXE
TIRES, 20.5R25 TI MXL * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
KIT,SERIALIZED TECHNICAL MEDIA
PACK, DOMESTIC TRUCK
INLAND FREIGHT
WARNING, BEACON, LED STROBE
CAMERA, REAR VIEW
QUICK COUPLER, FUSION
LIGHTS, AUX, HALOGEN / HALOGEN
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 2.70 YD3, HO
RADIO, CD, DELUXE
FORK, 60" CONSTRUCTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone