Caterpillar 924K

Caterpillar 924K

Price
131,661 USD
Year
2015
Working hours
1869 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberENC01342
Unit NumberUM9741
Catalog NumberCU4361434
Manufacturing Year2015
Hours1869 h
CountryAustralia
LocationSouth Guildford, WA
Pricing
Price Excluding Tax$131,661
Tax (10%)$13,166
Price Including Tax$144,827
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
PRODUCT LINKPRODUCT LINK
FIRE EXTINGUISHERFIRE EXTINGUISHER
BEACONBEACON
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
ENGINE ENCLOSURESENGINE ENCLOSURES
BUCKETBUCKET
Additional Information* UHF RADIO
**NO MONITOR**
*BATTERY DISCONNECT / ISOLATOR
TINTED WINDOWS
CANVAS SEAT COVER
WHEEL CHOCKS WITH HOLDERS
*STANDARD STEERING, HMU
2.1CUM BUCKET WITH BOLT-ON TEETH
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WESTRACSee InventoryWebsiteSelect contact
Neil Crispin
Western Australia, Australia
Telephone:+61 08 93779444 ext 9601
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone