Caterpillar 924K

Caterpillar 924K

Price
123,082 USD
Year
2013
Working hours
7476 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR01471
Unit Number449705
Catalog NumberCU2489619
Manufacturing Year2013
Hours7476 h
CountryUnited States
LocationYuma, CO
Pricing
Price Excluding Tax$123,082
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
LANE 2 ORDER
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
CAB, DELUXE
SEAT, DELUXE
RADIO, CD PLAYER
FENDERS, STANDARD
COUNTERWEIGHT, STANDARD
TOOLBOX GROUP
HIGH ALTITUDE COLD START
JUMPER LINES, 3RD FUNCTION
TIRES, 20.5R25 AT 70%
FUSION COUPLER
BUCKET, GP, 2.70 YD3, HO
CUTTING EDGE, BOLT ON(4 PIECE)
0P0800/7272/03/17/17
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • Good
  • Good
  • Good
  • Goodopen and clean out
  • Goodseem okay
  • Good
  • Fairrear fenders need attn, front bent not bad
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • FairBent a bit, couple of minor dings, not major
  • Good
  • Goodsome tinware damage, plastic fender damage
  • PoorLeft steps need attn
  • Yes
  • No
  • Unit was feeding cattle-never in dirt or manure
safety items
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Pooroutside mirrors bent, broken
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairFront glass needed
  • Fair
  • Nonot working
  • No
  • Nomanual missing, bag at seatback poor
  • No
  • Yes
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Goodsee repair history
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • Service complete and sample
  • normal
  • none
cooling system
  • Good
  • Good
  • Good
  • Good
  • GoodAccess door handle n/w at rear
  • Good
  • No
  • all seem good
electrical, starting and charging system
  • Good
  • Goodrear bumper lights gone
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • some buzing at steering? service and check?
steering
  • Good
  • Good
  • Good
  • Fairboth seep
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Brakes seem fine
hydraulics
  • Good
  • Goodneeds adjustment
  • Poorleaks-rcond
  • Faircrack in tilt link - weld
  • Goodsome hoses chewed up on covers near bkt
  • Good
  • Good
  • Good3 valve hydraulics
  • Good
  • Yessteering and bucket cyl
attachments / work tools
  • Good
bucket
  • Good#3452730 part # Old stk #427203
  • Good
  • Good
  • Goodbottom bucket pin, some wear, not bad.
  • Good
  • GoodFeed bucket, 4.5 yd
  • Good
  • Good
  • Good
  • 4.5 cyd BOE
  • 121000034 #3452730 Old stk #427203
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Cattle feeding loader, never in dirt of manure
tires
  • No
  • 70 plus
  • recent tires.
  • 20.5R25 radial matching
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontYoko70
Left RearYoko70
Right FrontYokohama70
Right RearYoko70
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone