Caterpillar 924K

Caterpillar 924K

Price
118,049 USD
Year
2015
Working hours
20 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberENC01459
Unit Number70507
Catalog NumberCU4308909
Manufacturing Year2015
Hours20 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$118,049
Tax (10%)$11,805
Price Including Tax$129,854
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone