Caterpillar 924K

Caterpillar 924K

Price
109,066 USD
Year
2012
Working hours
3770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR00759
Catalog NumberCU4347822
Manufacturing Year2012
Hours3770 h
CountryCanada
LocationCalgary, AB
Pricing
Price Excluding Tax$109,066
Tax-
Price Including Tax-
Features
Additional Information2.9 CYD BUCKET WITH 4 PIECE BOE
20.5 R25 XHA2 L3 ... 35% APPROX. REMAINING
AM/FM RADIO & EXTERIOR REARVIEW MIRRORS
CAB, HEAT, A/C, & DELUXE SEAT
EPA DECAL - US & CALIFORNIA
FRONT & REAR FENDERS
FUSION QUICK COUPLER & 3RD HYDRAULIC SERVICE
POSITVE AIR SHUT OFF
QUALIFIES AS A FINNING VALUE USED UNIT
DELUXE SEAT
FUSION QUICK COUPLER
CAB WITH HEAT
3RD HYDRAULIC SERVICE
PIPE & POLE GRAPPLE
20.5 R25 XHA2 L3 ... 30% (APPROX.) REMAINING
EXTERIOR REARVIEW MIRRORS
TIER 4 INTERIM ENGINE
JUST SERVICED
PALLET FORKS & FRAME
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FINNING CANADASee InventorySelect contact
Used Sales
Canada
Telephone:+1 855 743 7979
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone