Caterpillar 924K

Caterpillar 924K

Price
172,500 USD
Year
2013
Working hours
1176 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR01854
Unit NumberPWR1854
Catalog NumberCU1941326
Manufacturing Year2013
Hours1176 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$172,500
Tax-
Price Including Tax-
Features
Additional Information*924K WHEEL LOADER
*RADIO, CD PLAYER
*WARNING, BEACON, STROBE
*LIGHTS, AUX, HALOGEN / HALOGEN
*DIFFERENTIAL,LIMITED SLIP REAR
*STEERING, STANDARD
*QUICK COUPLER, FUSION
*SEAT, DELUXE
*CAB, DELUXE
*COUNTERWEIGHT, STANDARD
*PREP PACK, NORTH AMERICA
*CAMERA, REAR VIEW
*ENVIRONMENT, STANDARD
*WEATHER, COLD START 120V
*FENDERS, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
LANE 1 ORDER
*RIDE CONTROL
KIT,SERIALIZED TECHNICAL MEDIA
TIRES, 20.5R25 MX XTLA * L2
SHIPPING/STORAGE PROTECTION
INSTRUCTIONS, ANSI, US
INLAND FREIGHT
PACK, DOMESTIC TRUCK
KIT, CTWT, LOGGER 882LBS
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 2.70 YD3, HO
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone