Caterpillar 924K

Caterpillar 924K

Price
150,000 USD
Year
2014
Working hours
2151 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03176
Unit NumberPWR3176
Catalog NumberCU2027475
Manufacturing Year2014
Hours2151 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationLANE 2 ORDER
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
CAB, DELUXE
SEAT, DELUXE
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
KIT,SERIALIZED TECHNICAL MEDIA
SHIPPING/STORAGE PROTECTION
PACK, DOMESTIC TRUCK
INLAND FREIGHT
PRODUCT LINK, SATELLITE-PL321
CAMERA, REAR VIEW
LIGHTS, AUX, HALOGEN / HALOGEN
WARNING, BEACON, LED STROBE
QUICK COUPLER, FUSION
CUTTING EDGE, BOLT ON(4 PIECE)
BUCKET, GP, 2.70 YD3, HO
RADIO, BLUETOOTH, AUX, MIC
TIRES, 20.5R25 BS VJT * L3
FORK, 60" CONSTRUCTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone