Caterpillar 924K

Caterpillar 924K

Price
117,260 USD
Year
2015
Working hours
2366 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04261
Unit Number5CR5719
Catalog NumberCU2275206
Manufacturing Year2015
Hours2366 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$117,260
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information.
- FOLEY WORK READY -
SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE
INCLUDED IN PRICE

924K 2015
PREP PACK, UNITED STATES
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
WEATHER, COLD START 120V
ENGINE - AR
CAB, DELUXE
SEAT, DELUXE
RADIO, BLUETOOTH, AUX, MIC
TIRES, 20.5R25 BS VJT * L3
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
KIT,SERIALIZED TECHNICAL MEDIA
PACK, DOMESTIC TRUCK
INLAND FREIGHT
PRODUCT LINK, SATELLITE-PL321
CAMERA, REAR VIEW
TOOLBOX GROUP
LIGHTS, AUX, HALOGEN / HALOGEN
EMA
TRANSPORT GROUP
LANE 2 ORDER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone