Caterpillar 924K

Caterpillar 924K

Price
123,582 USD
Year
2015
Working hours
21 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberENC01460
Unit Number70506
Catalog NumberCU4308910
Manufacturing Year2015
Hours21 h
CountryAustralia
LocationClayton, VI
Pricing
Price Excluding Tax$123,582
Tax (10%)$12,358
Price Including Tax$135,940
Features
Accessories
PRODUCT LINKPRODUCT LINK
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works

COUNTERWEIGHT
RADIO READY
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone