Caterpillar 924K

Caterpillar 924K

Price
135,000 USD
Year
2014
Working hours
2537 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02717
Catalog NumberCU2606901
Manufacturing Year2014
Hours2537 h
CountryUnited States
LocationPark City, KS
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
PRODUCT LINKPRODUCT LINK
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
EPA LABELEPA LABEL
COUNTERWEIGHTCOUNTERWEIGHT
RIDE CONTROLRIDE CONTROL
AUTO SHIFTAUTO SHIFT
ENGINE ENCLOSURESENGINE ENCLOSURES
STANDARD LIFTSTANDARD LIFT
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • attachments / work tools
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • general condition
  • tires
general appearance
  • Good
  • GoodEnclosed cab
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • FairWorn
  • FairWasher tank cover cracked
  • Good
  • Good
  • Good
  • Good
  • FairLadder mount and frame bent
  • No
  • YesTaken 4-17-2018 @ 2536 hrs
safety items
  • Good
  • Good
  • Good
  • Good
  • GoodROPS ISO 2008, FOPS ISO 2005
  • GoodInstalled April 2018
  • Good
  • Yes
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • Yes
gauges, operator station, console
  • Good66 ambient - 43 vent
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good66 ambient - 100 vent
  • Good
  • Good2537 hrs
  • Good
  • Good
  • GoodInstalled April 2018
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • No
  • Yes
  • YesROPS ISO 2008, FOPS ISO 2005
  • Yes
  • 47%
engine
  • GoodServiced 4-17-2018 @ 2536 hrs
  • Good
  • Good
  • GoodDPF
  • Good
  • Good
  • Good
  • GoodServiced 4-17-2018 @ 2536 hrs
  • Good
  • GoodTurbo
  • GoodTurbo
  • No
  • No
  • No
  • Yes
  • Yes2013 Nonroad
  • Yes
  • No
  • No
  • YesServiced 4-17-2018 @ 2536 hrs
  • No
  • No
  • Red
  • 47%
  • Normal
  • None
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodServiced 4-17-2018 @ 2536 hrs
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodTilt and extend
  • Good
brake
  • Good
  • Good
  • GoodParking brake rotor
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • GoodWet
  • Yes
  • No
hydraulics
  • Good
  • GoodHoist, curl, float
  • Good
  • GoodServiced 4-17-2018 @ 2536 hrs
  • Good
  • Good
  • FairLeft seaping
  • Good
  • Good
  • Good
  • Good
  • No
attachments / work tools
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
  • No
bucket
  • FairWear present
  • Good
  • Good
  • Good
  • FairWear present
  • GoodBOE can be turned
  • Good
  • Good
  • Yes
  • 3.2 yd3, 99 inch
  • 131200195
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Retail Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesTaken 4-17-2018 @ 2536 hrs
  • Yes
  • No
tires
  • No
  • 62
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontTitan MXL3264NoYesYes
Left RearTitan MXL2754NoYesYes
Right FrontTitan MXL3876NoYesYes
Right RearTitan MXL2754NoYesYes
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CATERPILLAR FINANCIAL SERVICES CORPORATIONSee InventorySelect contact
Please Contact your local Cat Dealer
Telephone:+1 877 228 3519
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone