Caterpillar 924K

Caterpillar 924K

Price
117,660 USD
Year
2015
Working hours
2418 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04398
Unit Number6CR5914
Catalog NumberCU2460230
Manufacturing Year2015
Hours2418 h
CountryUnited States
LocationTopeka Area, KS
Pricing
Price Excluding Tax$117,660
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationWORK READY

KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, NORTH AMERICA
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
924K WHEEL LOADER 2015
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
DIFFERENTIAL,LIMITED SLIP REAR
ENGINE - AR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
TIRES, 20.5R25 MX XTLA * L2
WEATHER, COLD START 120V
WARNING, BEACON, LED STROBE
Conditions
Good
Fair
Poor
  • comments, misc. repairs, general remarks
comments, misc. repairs, general remarks
  • SHOWN ATTACHMENTS SUBJECT TO CHANGE AND MAY NOT BE INCLUDED IN THE PRICE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
FOLEY EQUIPMENT COMPANYSee InventoryWebsiteSelect contact
Contact Us
Telephone:+316 943 4211
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone