Caterpillar 924K

Caterpillar 924K

Price
105,000 USD
Year
2013
Working hours
7124 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR01594
Unit NumberPWR01594
Catalog NumberCU2366820
Manufacturing Year2013
Hours7124 h
CountryUnited States
LocationScott City, MO
Pricing
Price Excluding Tax$105,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
ULTRA LOW SULFUR DIESEL FUELULTRA LOW SULFUR DIESEL FUEL
AM FM CD RADIOAM FM CD RADIO
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
RIDE CONTROLRIDE CONTROL
Additional Information*LIGHTS, AUX, HALOGEN / HALOGEN
LANE 1 ORDER
*WEATHER, STANDARD
*CAB, DELUXE
2.7 CYD COUPLER BUCKET 13PM0701A
*STEERING, STANDARD
*DIFFERENTIAL, OPEN REAR
KIT,SERIALIZED TECHNICAL MEDIA
INLAND FREIGHT
TIRES, 20.5R25 TI MXL * L3
INSTRUCTIONS, ANSI, US
*FENDERS, STANDARD
*RADIO, CD PLAYER
*HYD,3V,COUPLER READY,STD LIFT
FORKS AND CARRAIGE
M12982 FOAM FILL TIRES
*RIDE CONTROL
*COUNTERWEIGHT, STANDARD
PACK, DOMESTIC TRUCK
*QUICK COUPLER, FUSION
SHIPPING/STORAGE PROTECTION
*SEAT, DELUXE
*ENVIRONMENT, STANDARD
*PREP PACK, NORTH AMERICA
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • tires
general appearance
  • GoodNormal wear
  • FairLeft side steps bent back.
  • YesInside of cab is very dirty.
  • Yeseng. trans. hyd.
safety items
  • PoorNon-functional.
gauges, operator station, console
  • Goodno active codes.
  • Yes
  • Yes
engine
  • FairStarted and operated normally.
  • Nonormal levels
  • No
  • Yes
  • Yes
  • YesPeriodic Injector knock. It is scheduled to have injectors replaced.
  • No
  • No
  • red
cooling system
  • No
  • No apparent discrepancies.
electrical, starting and charging system
  • No apparent discrepancies.
transmission
  • GoodNo apparent discrepancies.
  • No
  • No
steering
  • No apparent discrepancies.
brake
  • Yes
  • No
  • No apparent discrepancies.
hydraulics
  • GoodNo apparent discrepancies.
  • No
bucket
  • no bucket with machine
final drives
  • No
  • No apparent discrepancies.
comments, misc. repairs, general remarks
  • all service work and PMs performed by Fabick. See cat facts for more details.
tires
  • 85%
  • some side wall cuts
  • 20.5
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Department
Telephone:+1 636 3844021
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone