Caterpillar 924K

Caterpillar 924K

Price
153,500 USD
Year
2014
Working hours
1183 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03070
Unit NumberPWR3070
Catalog NumberCU2533741
Manufacturing Year2014
Hours1183 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$153,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationWEATHER, COLD START 120V
DIFFERENTIAL,LIMITED SLIP REAR
PREP PACK, UNITED STATES
KIT,SERIALIZED TECHNICAL MEDIA
INLAND FREIGHT
CUTTING EDGE, BOLT ON(4 PIECE)
CAMERA, REAR VIEW
PACK, DOMESTIC TRUCK
TIRES, 20.5R25 TI MXL * L3
CAB, DELUXE
ENVIRONMENT, STANDARD
BUCKET, GP, 2.70 YD3, HO
STEERING, STANDARD
HYD,3V,COUPLER READY,STD LIFT
WARNING, BEACON, LED STROBE
LANE 2 ORDER
QUICK COUPLER, FUSION
COUNTERWEIGHT, HEAVY
RADIO, CD, DELUXE
FENDERS, STANDARD
LIGHTS, AUX, HALOGEN / HALOGEN
SEAT, DELUXE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone