Caterpillar 924K

Caterpillar 924K

Price
135,000 USD
Year
2014
Working hours
2919 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03681
Unit Number460506
Catalog NumberCU4350953
Manufacturing Year2014
Hours2919 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$135,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 2.70 YD3, HO
C6.6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HIGH ALTITUDE COLD START
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
RADIO, BLUETOOTH, AUX, MIC
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 BS VJT * L3
TOOLBOX GROUP
0P0800/2918
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone