Caterpillar 924K

Caterpillar 924K

Price
154,000 USD
Year
2014
Working hours
1227 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03075
Unit NumberPWR3075
Catalog NumberCU2533742
Manufacturing Year2014
Hours1227 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$154,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 2.70 YD3, HO
ENVIRONMENT, STANDARD
SEAT, DELUXE
STEERING, STANDARD
CAB, DELUXE
WARNING, BEACON, LED STROBE
HYD,3V,COUPLER READY,STD LIFT
LANE 2 ORDER
QUICK COUPLER, FUSION
COUNTERWEIGHT, HEAVY
RADIO, CD, DELUXE
FENDERS, STANDARD
LIGHTS, AUX, HALOGEN / HALOGEN
WEATHER, COLD START 120V
INLAND FREIGHT
DIFFERENTIAL,LIMITED SLIP REAR
PREP PACK, UNITED STATES
KIT,SERIALIZED TECHNICAL MEDIA
CUTTING EDGE, BOLT ON(4 PIECE)
CAMERA, REAR VIEW
PACK, DOMESTIC TRUCK
TIRES, 20.5R25 TI MXL * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone