Caterpillar 924K

Caterpillar 924K

Price
140,250 USD
Year
2015
Working hours
343 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04030
Unit NumberUE4752
Catalog NumberCU4301054
Manufacturing Year2015
Hours343 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$140,250
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationBUCKET, GP, 2.70 YD3, HO
CAB, DELUXE
QUICK COUPLER, FUSION
WEATHER, COLD START 120V
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
LANE 2 ORDER
INLAND FREIGHT
HYD,3V,COUPLER READY,STD LIFT
STEERING, STANDARD
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, STANDARD
SEAT, DELUXE
FENDERS, STANDARD
COUNTERWEIGHT, HEAVY
KIT,SERIALIZED TECHNICAL MEDIA
PREP PACK, UNITED STATES
TIRES, 20.5R25 TI MXL * L3
JUMPER LINES, 3RD FUNCTION
CUTTING EDGE, BOLT ON(4 PIECE)
RADIO READY, BLUETOOTH,MIC,AUX
ENGINE - AR
LIGHTS, AUX, HALOGEN / HALOGEN
TOOLBOX GROUP
ANTIFREEZE, -52C (-62F)
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone