Caterpillar 924K

Caterpillar 924K

Price
149,000 USD
Year
2013
Working hours
1455 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR01648
Unit NumberM427778
Catalog NumberCU4359070
Manufacturing Year2013
Hours1455 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$149,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0P0800/1441 MWL 8/3/18
BUCKET, GP, 2.70 YD3, HO
C6.6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, STANDARD
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL, OPEN REAR
ENVIRONMENT, MEDIUM DEBRIS
FENDERS, STANDARD
HIGH ALTITUDE COLD START
STEERING, STANDARD
HYD,3V,COUPLER READY,STD LIFT
JUMPER LINES, 3RD FUNCTION
QUICK COUPLER, FUSION
RADIO, CD PLAYER
SEAT, DELUXE
TIRES, 20.5R25 BS VJT * L3
CARRIAGE, PALLET FORK 60"
FORK TINE, 2.25" X 6" X 54"
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • FairR/S EXTENSION SCRATCHED
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • No
  • No
  • NORMAL
  • NORMAL
  • NORMAL
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • Yes
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Fair
  • Fair
  • Good
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • No
  • Yes
  • 2.7CYD
  • 130400812
  • 2.7 CYD
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • MACHINE STARTS AND RUNS
  • NEW TIRES
  • LOW HOURS
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • YesNEW TIRES
tires
  • NEW
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontFIRESTONE100NoNoNo
Left RearFIRESTONE100NoNoNo
Right FrontFIRESTONE100NoNoNo
Right RearFIRESTONE100NoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone