Caterpillar 924K

Caterpillar 924K

Price
117,191 USD
Year
2015
Working hours
5 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberENC01377
Unit Number70307
Catalog NumberCU4289846
Manufacturing Year2015
Hours5 h
CountryAustralia
LocationGeelong, VI
Pricing
Price Excluding Tax$117,191
Tax (10%)$11,719
Price Including Tax$128,910
Features
Additional InformationTerms and conditions of sale
1. All prices are in Australian Dollars
2. All prices are subject to alteration without notice
3. No warranty applies unless otherwise stated in writing
4. All machines are available strictly subject to prior sale
5. All machines are - Ex our premises unless otherwise indicated
6. All sales are nett cash ex works
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WILLIAM ADAMS PTY. LTD.See InventoryWebsiteSelect contact
Used Equipment William Adams
Australia
Telephone:+61 1300923267
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone