Caterpillar 924K

Caterpillar 924K

Price
111,700 USD
Year
2014
Working hours
4446 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03104
Unit Number13V01941
Catalog NumberCU2565636
Manufacturing Year2014
Hours4446 h
CountryUnited States
LocationTukwila, WA
Pricing
Price Excluding Tax$111,700
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationANTIFREEZE, -52C (-62F)
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, 882LBS LOGGER
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDERS, EXTENDED COVER
GUARD, POWERTRAIN, LOWER
HYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
JUMPER LINES, 3RD FUNCTION
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX HIGH INT DISCHARGE
PACK, DOMESTIC TRUCK
PACKING, PHYTO-SANITARY WOOD
PREP PACK, UNITED STATES
PRODUCT LINK, SATELLITE-PL321
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, PREMIUM
SHIPPING/STORAGE PROTECTION
STEERING, STANDARD
TIRES,20.5R25 MX XHA2 * L3
TOOLBOX GROUP
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone