Caterpillar 924K

Caterpillar 924K

Price
148,000 USD
Year
2014
Working hours
1770 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03076
Unit NumberPWR3076
Catalog NumberCU2533743
Manufacturing Year2014
Hours1770 h
CountryUnited States
LocationCasper, WY
Pricing
Price Excluding Tax$148,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationSEAT, DELUXE
ENVIRONMENT, STANDARD
BUCKET, GP, 2.70 YD3, HO
TIRES, 20.5R25 TI MXL * L3
CAB, DELUXE
HYD,3V,COUPLER READY,STD LIFT
LANE 2 ORDER
WARNING, BEACON, LED STROBE
QUICK COUPLER, FUSION
KIT,SERIALIZED TECHNICAL MEDIA
FENDERS, STANDARD
LIGHTS, AUX, HALOGEN / HALOGEN
COUNTERWEIGHT, HEAVY
RADIO, CD, DELUXE
INLAND FREIGHT
CUTTING EDGE, BOLT ON(4 PIECE)
WEATHER, COLD START 120V
DIFFERENTIAL,LIMITED SLIP REAR
PREP PACK, UNITED STATES
PACK, DOMESTIC TRUCK
CAMERA, REAR VIEW
STEERING, STANDARD
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone