Caterpillar 924K

Caterpillar 924K

Price
163,000 USD
Year
2015
Working hours
2976 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR04293
Unit Number438801
Catalog NumberCU2135980
Manufacturing Year2015
Hours2976 h
CountryUnited States
LocationDurango, CO
Pricing
Price Excluding Tax$163,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationC6.6 ENGINE
PRODUCT LINK,PL321,SATELLITE
HYD,3V,COUPLER READY,STD LIF
COUNTERWEIGHT, STANDARD
DIFFERENTIAL,LIMITED SLIP RE
CAB, DELUXE
STEERING, STANDARD
WEATHER, COLD START 120V
SEAT, DELUXE
ENVIRONMENT, STANDARD
FENDERS, STANDARD
QUICK COUPLER, FUSION
LIGHTS, AUX, HALOGEN / HALOG
PREP PACK,NORTH AMERICA
CAMERA, REAR VIEW
WARNING, BEACON, STROBE
RADIO, CD PLAYER
BUCKET, GP, 2.70 YD3, HO, BOCE
INSTRUCTIONS, ANSI, US
ENGINE - AR
KIT,SERIALIZED TECHNICAL MEDIA
RPM INDUSTRIES,QUICK-EVAC SYSTEM
BRIDGESTONE VMT 20.5R25 ... 888 HR
PRICE CHG:07/06/17 VIA FIXASKPRC
0P0800/1129 GD 4/27/17
TIPS,LONG
ADPATERS,BOLT-ON,SET OF 8
EDGE SEGMENTS,BOLT-ON
BUCKET-GP, 2.7 CYD, FUSION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone