Caterpillar 924K

Caterpillar 924K

Price
148,000 USD
Year
2014
Working hours
1504 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR03067
Unit NumberPWR3067
Catalog NumberCU2533738
Manufacturing Year2014
Hours1504 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$148,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationHYD,3V,COUPLER READY,STD LIFT
INLAND FREIGHT
KIT,SERIALIZED TECHNICAL MEDIA
LANE 2 ORDER
LIGHTS, AUX, HALOGEN / HALOGEN
PACK, DOMESTIC TRUCK
PREP PACK, UNITED STATES
QUICK COUPLER, FUSION
RADIO, CD, DELUXE
SEAT, DELUXE
STEERING, STANDARD
TIRES, 20.5R25 TI MXL * L3
WARNING, BEACON, LED STROBE
WEATHER, COLD START 120V
BUCKET, GP, 2.70 YD3, HO
CAB, DELUXE
CAMERA, REAR VIEW
COUNTERWEIGHT, HEAVY
CUTTING EDGE, BOLT ON(4 PIECE)
DIFFERENTIAL,LIMITED SLIP REAR
ENVIRONMENT, STANDARD
FENDERS, STANDARD
CARRIAGE, PALLET FORK 60"
FORK TINE, 2.25" X 6" X 54"
KIT, JUMPER LINES,3RD FUNCTION
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone