Caterpillar 924K

Caterpillar 924K

Price
132,700 USD
Year
2014
Working hours
3372 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924K
CategoryWheel Loaders
Serial NumberPWR02952
Unit Number14V03342
Catalog NumberCU2241046
Manufacturing Year2014
Hours3372 h
CountryUnited States
LocationTukwila, WA
Pricing
Price Excluding Tax$132,700
Tax-
Price Including Tax-
Features
Additional Information*924K WHEEL LOADER
*CAB, DELUXE
*CAMERA, REAR VIEW
*COUNTERWEIGHT, STANDARD
*DIFFERENTIAL,LIMITED SLIP REAR
*ENVIRONMENT, STANDARD
*FENDERS, STANDARD
*HYD,3V,COUPLER READY,STD LIFT
*LIGHTS, AUX, HALOGEN / HALOGEN
*PREP PACK, NORTH AMERICA
*QUICK COUPLER, FUSION
*RADIO, BLUETOOTH, AUX, MIC
*RIDE CONTROL
*SEAT, DELUXE
*STEERING, STANDARD
*WARNING, BEACON, LED STROBE
*WEATHER, COLD START 120V
INLAND FREIGHT
INSTRUCTIONS, ANSI, US
KIT,SERIALIZED TECHNICAL MEDIA
LANE 1 ORDER
PACK, DOMESTIC TRUCK
SHIPPING/STORAGE PROTECTION
TIRES, 20.5R25 BS VJT * L3
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone