Caterpillar 924H

Caterpillar 924H

Price
143,500 USD
Year
2012
Working hours
2102 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924H
CategoryWheel Loaders
Serial NumberHXC02777
Unit NumberHXC2777
Catalog NumberCU2316513
Manufacturing Year2012
Hours2102 h
CountryUnited States
LocationCheyenne, WY
Pricing
Price Excluding Tax$143,500
Tax-
Price Including Tax-
Features
Additional InformationLANE 1 ORDER
TIRES, 20.5-R25, MXL, L3
MANUAL, OPER. MAINT. ENGLISH
INSTRUCTIONS, ANSI, NACD
RADIO, AM/FM CD PLAYER
PROTECTION,SHIP&STORE STANDARD
PACK, DOMESTIC TRUCK
INLAND FREIGHT
BUCKET, HI DENS, 2.6 CYD, HO
CUTTING EDGE, BOLT ON(4 PIECE)
CARRIAGE, FORK
FORK TINE, 2.5" X 5" X 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone