Caterpillar 924H

Caterpillar 924H

Price
144,000 USD
Year
2011
Working hours
1496 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924H
CategoryWheel Loaders
Serial NumberHXC02609
Unit NumberHXC2609
Catalog NumberCU2177188
Manufacturing Year2011
Hours1496 h
CountryUnited States
LocationGillette, WY
Pricing
Price Excluding Tax$144,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional InformationCUTTING EDGE, BOLT ON(4 PIECE)
MIRRORS, REARVIEW,INTERNAL
FENDERS, STANDARD
SEAT, COMFORT, AIR SUSPENSION
RADIATOR, STANDARD
TIRES, 20.5-R25 * VMT, L3
BUCKET, HI DENS, 2.6 CYD, HO
RADIO, AM/FM CD PLAYER
COUNTERWEIGHT, 1135LBS
ENCLOSURE, STANDARD
FAN, STANDARD
DIFFERENTIAL, LS, REAR
STARTING AID, ETHER
HEATER, ENGINE COOLANT, 120V
TRANSMISSION, STANDARD
MANUAL, OPER. MAINT. ENGLISH
STEERING, STANDARD
HYDRAULIC, 3V 1L INTEG 3RD
QUICK COUPLER, STANDARD
PRECLEANER, DUSTBOWL
LINKAGE, STANDARD, VERSALINK
FILTRATION, STANDARD
CAB, DELUXE
PREP PACK, UNITED STATES
CARRIAGE, FORK
FORK TINE, 2" X 5" X 54"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WYOMING MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Sales
Telephone:+1 307 472 1000
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone