Caterpillar 924H

Caterpillar 924H

Price
92,500 USD
Year
2012
Working hours
8444 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924H
CategoryWheel Loaders
Serial NumberHXC02905
Unit Number460748
Catalog NumberCU4359076
Manufacturing Year2012
Hours8444 h
CountryUnited States
LocationAurora, CO
Pricing
Price Excluding Tax$92,500
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information2012 CATERPILLAR 924H W/LOADER
AS IS / AS RECEIVED
BUCKET-LM,4.0 HO
C6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, 1135LBS
DIFFERENTIAL, STANDARD, REAR
FAN, REVERSING
FENDERS, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULIC, 3V 2L, HL
LIGHTS, FLOOD
LINKAGE, HIGH LIFT, VERSALINK
MIRRORS, REARVIEW,INTERNAL
PRECLEANER, SY-KLONE
QUICK COUPLER, STANDARD
RADIATOR, WIDE FIN SPACING
RADIO, AM/FM CD PLAYER
SEAT, COMFORT, AIR SUSPENSION
STARTING AID, ETHER
TRANSMISSION, STANDARD
TIRES, 20.5-R25
0P0800/ 8435/ 11/26/18
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • comments, misc. repairs, general remarks
  • axle assemblies
  • general condition
  • tires
general appearance
  • Good
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Fair
  • Fair
  • Good
  • Yes
  • No
safety items
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
engine
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes
  • Yes
  • No
  • No
  • Yes
  • No
  • Normal
  • Normal
  • Normal
cooling system
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Fair
  • Good
  • No
  • No
  • No
electrical, starting and charging system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Yes
  • No
hydraulics
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
bucket
  • Fair
  • Fair
  • Good
  • Good
  • Fair
  • Good
  • Fair
  • Good
  • Fair
  • Fair
  • Yes
  • Don’t know if customer is keeping bucket for new machine. If it is included in deal it needs edges and heel plates.
final drives
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
comments, misc. repairs, general remarks
  • Photos
axle assemblies
  • Good
  • Good
  • Good
general condition
  • Good
  • Good
  • Good
  • Yes
  • Yes
tires
  • 15-20%
  • 20.5-25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left FrontBridgestoneNoNoNo
Left RearBridgestoneNoNoNo
Right FrontBridgestoneNoNoNo
Right RearBridgestoneNoNoNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone