Caterpillar 924H

Caterpillar 924H

Price
81,000 USD
Year
2009
Working hours
18890 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924H
CategoryWheel Loaders
Serial NumberHXC01179
Unit NumberM442591
Catalog NumberCU2243873
Manufacturing Year2009
Hours18890 h
CountryUnited States
LocationAlbuquerque, CO
Pricing
Price Excluding Tax$81,000
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
Additional Information0 HOURS ON REBUILT TRANS DLR BLT
0P0800/18493/10-6-15/JV
BUCKET, LM, 3.4 CYD, HO
C6.6 ENGINE
CAB, DELUXE
COUNTERWEIGHT, 1135LBS
DIFFERENTIAL, STANDARD, REAR
ENCLOSURE, STANDARD
FENDERS, STANDARD
HEATER, ENGINE COOLANT, 120V
HYDRAULIC, 3V 2L, HL
INSTRUCTIONS, ANSI, NACD
LINKAGE, HIGH LIFT, VERSALINK
MIRRORS, REARVIEW,INTERNAL
QUICK COUPLER, STANDARD
RADIATOR, WIDE FIN SPACING
RADIO, AM/FM CD PLAYER
SEAT, COMFORT, AIR SUSPENSION
STARTING AID, ETHER
STEERING, STANDARD
TIRES-UNICORE 20.5R25 100%
FAN, REVERSING
MAKE READY REPAIRS COMPLETE
Conditions
Good
Fair
Poor
  • general appearance
  • safety items
  • gauges, operator station, console
  • engine
  • cooling system
  • electrical, starting and charging system
  • transmission
  • steering
  • brake
  • hydraulics
  • bucket
  • final drives
  • tires
general appearance
  • Good
  • Good
  • Good
  • Fairshowing wear
  • Poor
  • Fairr/s damaged
  • Good
  • Good
  • Good
  • Good
  • Fairfadded and scratched
  • Good
  • Fairbent
  • Good
  • Good
  • Poorbent
  • Yes
  • No
safety items
  • Fair
  • Yes
  • Yes
  • Yes
gauges, operator station, console
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Goodfronts all new
  • Good
  • Good
  • Good
  • Fairfront broken
  • Goodnew
  • Poorripped/ broken seat pan
  • Good
  • Fairweathered and ripped
  • Yesnew
  • No
  • No
  • No
  • Yes
  • No
engine
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
  • No
  • Yes2000 hr service performed
  • Yes
  • No
  • Yes
  • No
  • red
  • normal
  • normal
cooling system
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • No
electrical, starting and charging system
  • Good
  • Good
  • Fairmissing front/ some not working
  • Good
  • Good
  • No
  • Yes
transmission
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fair
  • No
  • No
  • 0 hours on cat dealer rebuilt transmission
steering
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairnormal wear for hours
  • Good
  • Good
brake
  • Good
  • Good
  • Good
  • Good
  • Good
  • Fairmisc leaks
  • Goodadjusted
  • Fair
  • Fair
  • Yes
  • Yes
hydraulics
  • Poorbroken/ parts missing
  • Good
  • Good
  • Fairmisc leaks
  • Good
  • Fair
  • Good
  • Good
  • Good
  • Yes
bucket
  • Fairworn
  • Good
  • Fairnormal wear for hours
  • Fairleaks
final drives
  • Good
  • Good
  • Good
  • Good
  • Fairshowing wear
  • Good
tires
  • 20.5R25
Make / Serial# Tread Depth in 1/32" % Life Remaining Recapped Tread Cuts/Chunks Side Cuts Section
Left Frontunicore100NoYesNo
Left Rearunicore100NoYesNo
Right Frontunicore100NoYesNo
Right Rearunicore100NoYesNo
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
WAGNER EQUIPMENT COSee InventoryWebsiteSelect contact
Used Equipment
Telephone:+1 303 900 5875
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone