Caterpillar 924G

Caterpillar 924G

Price
29,700 USD
Year
2001
Working hours
24918 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 924G
CategoryWheel Loaders
Serial Number9SW01769
Unit Number18W01335
Catalog NumberCU4357129
Manufacturing Year2001
Hours24918 h
CountryUnited States
LocationWA
Pricing
Price Excluding Tax$29,700
Tax-
Price Including Tax-
Features
Accessories
RIDE CONTROLRIDE CONTROL
COUPLERCOUPLER
Additional Information*924G WHEEL LOADER
*ALTERNATOR, STANDARD
*CAB, SLIDING GLASS
*DIFFERENTIAL, STANDARD,FRONT
*DIFFERENTIAL, STANDARD,REAR
*FENDERS, STANDARD
*HEATER AND AIR CONDITIONER
*HYDRAULICS,3 VALVE 2 LEVER FNR
*LINES, FRONT
*LINKAGE, STANDARD
*OIL COOLER, HYD.,HEAVY DUTY
*PRECLEANER, DUST BOWL
*SEAT, CONTOUR/AIR SUSPENSION
*TRANSMISSION, STANDARD
CARRIAGE, FORK
COUNTERWEIGHT, EXTRA
FAN, STANDARD
FREIGHT, TRUCK
INSTALLATION GROUP, RADIO 12V
INSTRUCTIONS, ENGLISH
LIGHT, BEACON
LIGHTS, AUX. FRONT
MICHELIN TIRES
MIRRORS, EXTERIOR
PACK, DOMESTIC TRUCK
TIRES, 550/65-R25 L3
ENG S/N 8XJ02749
FORK TINES, 2" X 5" X 48"
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
N C MACHINERY CO.See InventoryWebsiteSelect contact
William Gibbs
Telephone:+1 406 656 0202
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone