Caterpillar 918M

Caterpillar 918M

Price
104,420 USD
Year
2017
Working hours
3257 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 918M
CategoryWheel Loaders
Serial NumberH2600283
Unit NumberE133849
Catalog NumberCU2482755
Manufacturing Year2017
Hours3257 h
CountryUnited States
LocationSafford, AZ
Pricing
Price Excluding Tax$104,420
Tax-
Price Including Tax-
Features
Accessories
COUNTERWEIGHTCOUNTERWEIGHT
COUPLER, QUICKCOUPLER, QUICK
BUCKETBUCKET
Additional InformationPRODUCT LINK: INCLUDES
AIR CONDITIONING
BUCKET SIZE: 2.2 CYD GP
ENGINE TIER RATING: T4F
TIRE SIZE: 17.5 R25
HEATER
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
EMPIRE MACHINERYSee InventoryWebsiteSelect contact
Used Equipment Staff
Telephone:+1 480 633 4100
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone