Caterpillar 918M

Caterpillar 918M

Price
150,000 USD
Year
2016
Working hours
523 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 918M
CategoryWheel Loaders
Serial NumberH2600181
Unit Number723590F
Catalog NumberCU4285187
Manufacturing Year2016
Hours523 h
CountryUnited States
LocationRichmond, VA
Pricing
Price Excluding Tax$150,000
Tax-
Price Including Tax-
Features
Additional Information*3V QUICK DISCONNECT PUSH FIT
*918M WHEEL LOADER
*ALARM, BACK-UP
*BATTERY, HEAVY DUTY
*CAB, DELUXE, SINGLE BRAKE
*CAMERA, REAR VIEW
*ENGINE, C4.4, T4F, HRC
*FENDERS, STANDARD
*HEATER AND AIR CONDITIONER
*HEATER, ENGINE COOLANT, 120V
*HYDRAULIC OIL, STANDARD
*HYDRAULICS, 3V/1L, STD LIFT
*LIGHTS, CAB, WORKING HALOGEN
*LOADER ARR, STD CPLR, STD LIFT
*SECURITY SYSTEM, NONE
*STEERING, STANDARD
*VALVE, DRAIN, ECO
*WORKTOOL, WIRING
INSTRUCTIONS, ANSI
LANE 1 ORDER
RORO W/RIMS W/TIRES.
SERIALIZED TECHNICAL MEDIA KIT
*POWERTRAIN, HI RIMPULL, 24MPH
*ENG COOLNT,A/FREEZE(-50C/-58F)
*FEATURE PACKAGE, ROAD & LOAD
*SEAT BELT, RETRACTABLE 2"
*LIGHTS, ROADING, RH DIP
TIRES, 17.5 R25, MX, L2 XTLA
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
CARTER MACHINERY COMPANY, INC.See InventoryWebsiteSelect contact
Tim Eldridge
Telephone:+1 804 823 1282
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone