Caterpillar 914K

Caterpillar 914K

Price
106,300 USD
Year
2015
Working hours
690 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914K
CategoryWheel Loaders
Serial NumberCD200474
Unit NumberEQ0041795
Catalog NumberCU2400589
Manufacturing Year2015
Hours690 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$106,300
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
OROPSOROPS
Additional Information1.9 YD GP BUCKET
15.5 X 25 TIRES
3V 1L HYDRAULICS
HI-RIMPULL POWERTRAIN
ROADING LIGHTS
T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone