Caterpillar 914K

Caterpillar 914K

Price
79,500 USD
Year
2015
Working hours
2535 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914K
CategoryWheel Loaders
Serial NumberCD200473
Unit NumberEQ0041793
Catalog NumberCU2347556
Manufacturing Year2015
Hours2535 h
CountryUnited States
LocationFL
Pricing
Price Excluding Tax$79,500
Tax-
Price Including Tax-
Features
Accessories
OROPSOROPS
COUPLER, QUICKCOUPLER, QUICK
Additional Information1.9 YD GP BUCKET
15.5 X 25 TIRES
3V 1L HYDRAULICS
HI-RIMPULL POWERTRAIN
ROADING LIGHTS
T4I
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Used Equipment Sales Team Kelly Tractor Co.
Telephone:+1 305 423 0053
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone