Caterpillar 914K

Caterpillar 914K

Price
121,000 USD
Year
2015
Working hours
1285 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914K
CategoryWheel Loaders
Serial NumberCD200519
Unit NumberUE4522
Catalog NumberCU4300998
Manufacturing Year2015
Hours1285 h
CountryUnited States
LocationElmhurst, IL
Pricing
Price Excluding Tax$121,000
Tax-
Price Including Tax-
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
3RD VALVE3RD VALVE
Additional InformationBUCKET,1.9 CYD GENERAL PURPOSE
CAB, DELUXE, SINGLE BRAKE
LOADER ARRANGEMENT, PIN ON
POWERTRAIN, HI RIMPULL, 12MPH
VALVE, DRAIN, ECO
INSTRUCTIONS, ANSI
SERIALIZED TECHNICAL MEDIA KIT
LANE 2 ORDER
HEATER, ENGINE COOLANT, 120V
HYDRAULIC OIL, STANDARD
STEERING, STANDARD
FENDERS, STANDARD
BATTERY, HEAVY DUTY
RUST PREVENTATIVE APPLICATOR
FAN, COOLING, STANDARD
ALARM, BACK-UP
SEAT BELT, RETRACTABLE 2"
AIR INTAKE, STANDARD
SECURITY SYSTEM, NONE
ENCLOSURE, STANDARD
CUTTING EDGES, BOLT ON,3 PIECE
LIGHTS, ROADING, RH DIP
TRANSPORT GROUP
RORO W/RIMS W/TIRES.
ENGINE, HRC, T4I
HYDRAULICS, 3 VALVE, 1 LEVER
ENGINE COOLANT, STANDARD
GUARD, HOSE, 3 VALVE
TIRES, 17.5-25, GY, L2 SGL
HEATER
FEATURE PACKAGE, BASIC
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
ALTORFER INDUSTRIESSee InventoryWebsiteSelect contact
Mike Jacob
Telephone:+1 630 516 4456
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone