Caterpillar 914 K

Caterpillar 914 K

Price
102,000 USD
Year
2015
Working hours
664 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914 K
CategoryWheel Loaders
Serial Number0CD200371
Unit Number104352
Catalog NumberCU2542648
Manufacturing Year2015
Hours664 h
CountryUnited States
LocationSan Antonio, TX
Pricing
Price Excluding Tax$102,000
Tax-
Price Including Tax-
Features
Additional Information1 LANE 2 ORDER
1 ENGINE, HRC, T4I
1 POWERTRAIN, HI RIMPULL, 12MPH
1 VALVE, DRAIN, ECO
1 LOADER ARRANGEMENT, PIN ON
1 LIGHTS, ROADING, RH DIP
1 FAN, COOLING, ON DEMAND
1 STEERING, STANDARD
1 TIRES, 17.5-25, GY, L2 SGL
1 ENCLOSURE, STANDARD
1 INSTRUCTIONS, ANSI
1 BATTERY, HEAVY DUTY
1 LIGHTS, CAB, WORKING (FOUR)
1 ALARM, BACK-UP
1 TOOL BOX, LOCKABLE
1 RUST PREVENTATIVE APPLICATOR
1 FENDERS, STANDARD
1 BUCKET,1.9 CYD GENERAL PURPOSE
1 HYDRAULICS, 2 VALVE
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone