Caterpillar 914 K IT

Caterpillar 914 K IT

Price
113,000 USD
Year
2015
Working hours
625 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 914 K IT
CategoryWheel Loaders
Serial Number0CD200414
Unit Number104745
Catalog NumberCU2543027
Manufacturing Year2015
Hours625 h
CountryUnited States
LocationCorpus Christi, TX
Pricing
Price Excluding Tax$113,000
Tax-
Price Including Tax-
Features
Additional Information1 LANE 2 ORDER
1 ENGINE, HRC, T4I
1 POWERTRAIN, HI RIMPULL, 12MPH
1 LOADER ARRANGEMENT, STD COUPLR
1 HARNESS, WIRING, WORKTOOL
1 LIGHTS, ROADING, RH DIP
1 CANOPY, STANDARD, SINGLE BRAKE
1 SEAT BELT, RETRACTABLE 3"
1 TIRES, 17.5-25, GY, L2 SGL
1 GUARD, COUPLER HOSE, STD LIFT
1 FENDERS, STANDARD
1 ENCLOSURE, STANDARD
1 INSTRUCTIONS, ANSI
1 SERIALIZED TECHNICAL MEDIA KIT
1 BATTERY, HEAVY DUTY
1 LIGHTS, CAB, WORKING (FOUR)
1 TOOL BOX, LOCKABLE
1 ALARM, BACK-UP
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HOLT CAT / TEXAS FIRST RENTALS LLCSee InventorySelect contact
Leonard Sedillo
Telephone:+1 210 9314463
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone