Caterpillar 910K

Caterpillar 910K

Price
90,519 USD
Year
2015
Working hours
592 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 910K
CategoryWheel Loaders
Serial NumberAY401698
Unit NumberEQ028459
Catalog NumberCU4359443
Manufacturing Year2015
Hours592 h
CountryNew Zealand
LocationPalmerston North
Pricing
Price Excluding Tax$90,519
Tax (15%)$13,578
Price Including Tax$104,097
Features
Accessories
PRODUCT LINKPRODUCT LINK
BEACONBEACON
AUXILIARY HYDRAULICSAUXILIARY HYDRAULICS
FORKSFORKS
Additional Information* AUTO GREASE
1.5 CUM GP BUCKET WITH CUTTING EDGE
AIR CONDITIONED ROPS CAB
HYDRAULIC ATTACHMENT COUPLER
ROADING LIGHTING PACKAGE
ROADING MUDGUARD PACKAGE
WORKTOOL CONTROL WIRING
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
Goughs Used Equipment
New Zealand
Telephone:+64 3 983 2498
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone