Caterpillar 910K

Caterpillar 910K

Price
92,268 USD
Year
2016
Working hours
1085 h
Email x
Name

My email address:*

My friend's email address:*

Message:

Basic information
BrandCaterpillar 910K
CategoryWheel Loaders
Serial NumberL2200152
Unit Number100025973
Catalog NumberCU4415970
Manufacturing Year2016
Hours1085 h
CountryAustralia
LocationBrisbane, QL
Pricing
Price Excluding Tax$92,268
Tax (10%)$9,227
Price Including Tax$101,494
Features
Accessories
AIR CONDITIONERAIR CONDITIONER
EROPSEROPS
LIGHTINGLIGHTING
AM FM CD RADIOAM FM CD RADIO
Additional InformationCAT CERTIFIED: ELIGIBLE FOR HD ADVANTAGE & EPP COVER QLD/NT
GP BUCKET
INCLUDES HD RENTAL EXTRAS
Send an offer
All done!

Your offer was forwarded successfully. The seller will be in touch soon!

Message the seller
HASTINGS DEERING (AUSTRALIA)See InventoryWebsiteSelect contact
HASTINGS DEERING USED EQUIPMENT
Australia
Telephone:+61 131228
Comments
Name:Company:Email Address:Business Phone:City:Country:
I want the seller's answer bye-mailphone